AC Motors | Inverter / Vector |

Product Overview: IDVSNM3534




* Click for Larger Image

Catalog Number:  IDVSNM3534
Description:  .33HP,1750RPM,3PH,60HZ,56C,3516M,TENV,F1
Ship Weight:  35 lbs.
List Price:  $495 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Designed specifically for Inverter operation where up to 1000:1 constant torque speed range is required
Includes provisions for stub shaft for hollow shaft encoder, three thermostats, and all 440T frames include an ODE insulated bearing
Insulation system exceeds NEMA MG 1-2006, Part 31.4.4.2
Continuous constant torque to zero speed
Features
Conveyors, extruders, printing lines, converting, test stands, anywhere constant torque is required over a wide speed range.


* The image shown is representative only. Actual product may differ in appearance from image shown.