AC Motors | Inverter / Vector | 901-1200 RPM | TEBC Encl | 182TC |

Product Overview: IDM3667T




* Click for Larger Image

Catalog Number:  IDM3667T
Description:  1.5HP,1170RPM,3PH,60HZ,182TC,0630M,TEBC
Ship Weight:  112 lbs.
List Price:  $2294 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Motors include provisions for encoder feedback mounting when used with closed loop velocity or position motor controls
Meets NEMA MG 1, Part 31
Features
Conveyors, pumps, fans, metal processing, compressors, test stands, and material handling equipment. Designed for inverter or vector applications where up to a 1000:1 constant torque speed range is required.


* The image shown is representative only. Actual product may differ in appearance from image shown.