Gear Products | AC Gear Motors | 230 Volt | TEFC Encl | Right-Angle Solid Output | 20-50 RPM |

Product Overview: IDGM2509




* Click for Larger Image

Catalog Number:  IDGM2509
Description:  3/8HP |22RPM | 3PH | TEFC
Ship Weight:  17 lbs.
List Price:  $766 USD
Multiplier Symbol:  E2

View Specifications


Features
ISR (Inverter Spike Resistant magnet wire for increased protection against voltage spikes and corona damage)
IP44 protection
Designed for use on Baldor Series 15J, 15P and Series 5 inverters operating on 230 volts


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
Ideally suited for conveyors, material handling, packing equipment applications requiring adjustable speed and no maintenance.


* The image shown is representative only. Actual product may differ in appearance from image shown.