AC Motors | Inverter / Vector | 901-1200 RPM | Three Phase | DPG-FV Encl |

Product Overview: IDDRPM322006




* Click for Larger Image

Catalog Number:  IDDRPM322006
Description:  200HP,1170RPM,3PH,NAHZ,L3213,DPG-FV,FOOT
Ship Weight:  1325 lbs.
List Price:  $32927 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Compact square laminated steel frame FL210-L440 (FL180 is extruded aluminum) for inverter duty and vector duty 1000:1 constant torque
Premium class H insulation, 40 C ambient, 1.0 S.F.
Three normally closed thermostats (one per phase)
VPI insulation & insulated O.D.E. bearing is standard on all L440 frames
Features
Extruders, conveyors, crane & hoist systems, converting, pumps, web processing, test stands, traction duty, winders, printing.


* The image shown is representative only. Actual product may differ in appearance from image shown.