AC Motors | Inverter / Vector | DPG-FV Encl | 460 Volt | 1400-1800 RPM |

Product Overview: IDDRPM21504




* Click for Larger Image

Catalog Number:  IDDRPM21504
Description:  50HP,1760RPM,3PH,N/AHZ,2168,DPG-FV,
Ship Weight:  420 lbs.
List Price:  $8556 USD
Multiplier Symbol:  E2

View SpecificationsView Operation Manual


Features
Compact square laminated steel frame FL210-L440 (FL180 is extruded aluminum) for inverter duty and vector duty 1000:1 constant torque
Premium class H insulation, 40 C ambient, 1.0 S.F.
Three normally closed thermostats (one per phase)
VPI insulation & insulated O.D.E. bearing is standard on all L440 frames
Features
Extruders, conveyors, crane & hoist systems, converting, pumps, web processing, test stands, traction duty, winders, printing.


* The image shown is representative only. Actual product may differ in appearance from image shown.