AC Motors | Definite Purpose | 208-230/460 Volt | 1400-1800 RPM | TEFC Encl |

Product Overview: HPM3615T




* Click for Larger Image

Catalog Number:  HPM3615T
Description:  5HP,1745RPM,3PH,60HZ,184TYZ,3634M,TEFC,F
Ship Weight:  81 lbs.
List Price:  $842 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
TEFC motors designed for continuous duty
Base mount with SAE A or B pump mount face and shaft
F3 top-mounted conduit box
Features
Hydraulic pumps for lifts, trash compactors and other machinery


* The image shown is representative only. Actual product may differ in appearance from image shown.