Gear Products | Speed Reducers | 140TC NEMA | Solid Output |

Product Overview: GSF2023BA




* Click for Larger Image

Catalog Number:  GSF2023BA
Description:  STF-225-20-B-A
Ship Weight:  33 lbs.
List Price:  $932 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Heavy duty cast iron housings
Chill cast bronze gears
Precision ground hardened worm
Ball bearings on input shaft
Tapered roller bearings on output shaft
Industry-standard mounting dimensions
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation.
Features
Wide variety of applications requiring slow speed and high torque, ideal for conveyors, material handling, textile machines, packaging machinery, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.