Gear Products | DC Gear Motors | 150-200 Torque |

Product Overview: GP7409




* Click for Larger Image

Catalog Number:  GP7409
Description:  1/4HP | 20RPM | DC | TENV
Ship Weight:  15 lbs.
List Price:  $848 USD
Multiplier Symbol:  DS

View Specifications


Features
DCPM motor provides exceptional starting torque, adjustable speed and predictable performance
Permaglide sleeve bearing on output for smooth torque transmission
Permanently lubricated for life with Mobil SHC634 oil
Internal oil expansion bladder allows for all position mounting without relocating a breather vent *
Double output shaft is 5/8" diameter
Reversible
Powder-coated enamel finish
3 ft. SJTO cord


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
Conveyors, medical and laboratory equipment, printing presses, commercial broiling ovens, machine tools and other applications requiring adjustable speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.