Gear Products | DC Gear Motors | 75-100 Torque |

Product Overview: GP13532




* Click for Larger Image

Catalog Number:  GP13532
Description:  1/6HP | 87RPM | DC | TENV
Ship Weight:  13 lbs.
List Price:  $725 USD
Multiplier Symbol:  DS

View Specifications


Features
DCPM motor provides exceptional starting torque, adjustable speed and predictable performance
Ball bearing on output for smooth torque transmission
High strength bronze gearing
Hardened and ground worm
Permanently lubricated with synthetic Mobil SHC634 oil
Internal oil expansion bladder allows for all position mounting without relocating a breather vent*
Single output shaft is 5/8" diameter
Reversible
Powder-coated enamel finish
3 ft. SJTO cord


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
Conveyors, medical and laboratory equipment, printing presses, commercial broiling ovens, machine tools and other applications requiring adjustable speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.