Gear Products | AC Gear Motors | TEFC Encl | 208-230/460 Volt | Three Phase | 50-100 RPM |

Product Overview: GMP3342




* Click for Larger Image

Catalog Number:  GMP3342
Description:  1/2HP | 57.5RPM | 3PH | TEFC
Ship Weight:  27 lbs.
List Price:  $1035 USD
Multiplier Symbol:  DS

View Specifications


Features
Needle and ball bearing construction for smooth torque transmission
Extra wide induction hardened helical gearing
Permanently lubricated with synthetic Mobil SHC007
Output shaft is 3/4" diameter
Reversible
Powered-coated enamel finish
12" leads


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
Conveyors, packaging machines, machine tools and laboratory equipment requiring constant speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.