Gear Products | AC Gear Motors | 50-100 RPM | TEFC Encl | 208-230/460 Volt |

Product Overview: GM3345




* Click for Larger Image

Catalog Number:  GM3345
Description:  .2//.25HP | 70//85RPM | 3PH | TEFC
Ship Weight:  16 lbs.
List Price:  $848 USD
Multiplier Symbol:  DS

View Specifications


Features
Ball bearing on output for smooth torque transmission
High strength bronze gearing
Hardened and ground worm
Permanently lubricated with synthetic Mobil SHC634 oil
Internal oil expansion bladder allows for all position mounting without relocating a breather vent*
Single output shaft is 5/8" diameter
Reversible
Powered-coated enamel finish
12" leads


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
General purpose fixed speed including conveyors, material handling equipment and packaging machinery.


* The image shown is representative only. Actual product may differ in appearance from image shown.