Gear Products | AC Gear Motors | Three Phase | TEFC Encl | 208-230/460 Volt | Right-Angle Solid Output |

Product Overview: GM2507




* Click for Larger Image

Catalog Number:  GM2507
Description:  1/3HP | 34RPM | 3PH | TEFC
Ship Weight:  18 lbs.
List Price:  $867 USD
Multiplier Symbol:  DS

View Specifications


Features
High strength tin-bronze gearing
Hardened and ground worm
Ball bearing on output for smooth torque transmission
Permanently lubricated for life with synthetic Mobil SHC634 oil
Internal oil expansion bladder allows for all position mounting without relocating a breather vent*
Reversible
Baked enamel finish
12" leads


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
Conveyors, packaging machines, machine tools and laboratory equipment requiring constant speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.