Gear Products | Speed Reducers | Solid Output | 56C NEMA | Right-Angle | LF915 Style | 350 RPM |

Product Overview: GLF0515AG




* Click for Larger Image

Catalog Number:  GLF0515AG
Description:  LF-915-05-B5-G
Ship Weight:  30 lbs.
List Price:  $561 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Heavy duty cast iron housings
Chill cast bronze gears
Precision ground hardened worm
Ball bearings on input shaft
Tapered roller bearings on output shaft
Industry-standard mounting dimensions
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation.
Features
Wide variety of applications requiring slow speed and high torque, ideal for conveyors, material handling, textile machines, packaging machinery, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.