Gear Products | Speed Reducers | In-Line Helical | 180 RPM | Solid Output | 9.76 Ratio |

Product Overview: GIF0968D




* Click for Larger Image

Catalog Number:  GIF0968D
Description:  HB682CN210TC-9
Ship Weight:  101 lbs.
List Price:  $2472 USD
Multiplier Symbol:  GB

View Specifications


Features
Maximum torque capacity, compact design
56C - 250TC Clamp Collar NEMA C-Face input
Heavy-duty cast iron housings
Hardened and ground AGMA Class 11 gearing
Pre-Fill for horizontal mounting
Features
Conveyors, mixers and agitators, pumps, food processing machinery. Warehouse material handling machinery. Waste water treatment equipment. Chemical processing equipment.


* The image shown is representative only. Actual product may differ in appearance from image shown.