Gear Products | AC Gear Motors | Three Phase | 100-250 RPM | Right-Angle Hollow Bore Output |

Product Overview: GHM35010




* Click for Larger Image

Catalog Number:  GHM35010
Description:  1/2HP | 175RPM | 3PH | TEFC
Ship Weight:  40 lbs.
List Price:  $1083 USD
Multiplier Symbol:  DS

View Specifications


Features
Hollow bore output shaft for direct connection to driven load
Permanently lubricated with synthetic H1 food grade oil
Supplied with torque arm and shaft cover
Suitable for horizontal or vertical motor above gearhead mounting
Reversible
Chill cast bronze gearing


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
Conveyors, packaging machines, machine tools and laboratory equipment requiring constant speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.