Gear Products | Speed Reducers | 30 Ratio | 58 RPM | Hollow Bore | HF924 Style |

Product Overview: GHF3024AH




* Click for Larger Image

Catalog Number:  GHF3024AH
Description:  HF-924-30-B5-H107
Ship Weight:  45 lbs.
List Price:  $1013 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Heavy duty cast iron housings
Chill cast bronze gears
Precision ground hardened worm
Ball bearing on input shaft
Tapered roller bearing on output shaft
Industry-standard mounting dimensions
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation.
Features
Wide variety of applications requiring slow speed and high torque, ideal for conveyors, material handling, textile machines, packaging machinery, etc.


* The image shown is representative only. Actual product may differ in appearance from image shown.