Gear Products | AC Gear Motors | TEFC Encl | Right-Angle Solid Output | Three Phase | 230/460 Volt |

Product Overview: GF5030AGB10




* Click for Larger Image

Catalog Number:  GF5030AGB10
Description:  1.0HP | 35RPM |230/460 | TEFC
Ship Weight:  98 lbs.
List Price:  $1705 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Baldor 900 Series speed reducer and Industry NEMA C-face motor
Pre-selected and assembled providing various torque and speed combinations
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation
Features
Ideal for conveyors, material handling, textile machines, packaging machinery and more. Suitable for direct coupling or belted input (slow speed and high torque).


* The image shown is representative only. Actual product may differ in appearance from image shown.