Gear Products | DC Gear Motors | 400+ Torque |

Product Overview: GF4021AGC50




* Click for Larger Image

Catalog Number:  GF4021AGC50
Description:  0.5HP | 44RPM | 90VDC | TENV
Ship Weight:  67 lbs.
List Price:  $1451 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Baldor 900 Series speed reducer and Industry NEMA C-face motor
Pre-selected and assembled providing various torque and speed combinations
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation
Features
Ideal for conveyors, material handling, textile machines, packaging machinery and more. Suitable for direct coupling or belted input (slow speed and high torque).


* The image shown is representative only. Actual product may differ in appearance from image shown.