Gear Products | AC Gear Motors | Three Phase | 230/460 Volt | 50-100 RPM | TEFC Encl |

Product Overview: GF2513AGB33




* Click for Larger Image

Catalog Number:  GF2513AGB33
Description:  0.33HP | 70RPM | 230/460 | TEFC
Ship Weight:  42 lbs.
List Price:  $834 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
Baldor 900 Series speed reducer and Industry NEMA C-face motor
Pre-selected and assembled providing various torque and speed combinations
Pre-filled with food grade (H1) Klubersynth UH1-6-460 synthetic oil
Sealed housing provides maintenance-free lubed for life operation
Features
Ideal for conveyors, material handling, textile machines, packaging machinery and more. Suitable for direct coupling or belted input (slow speed and high torque).


* The image shown is representative only. Actual product may differ in appearance from image shown.