AC Motors | Farm Duty | TEFC Encl | 230/460 Volt | 1400-1800 RPM | Three Phase | 284TZ |

Product Overview: GDM4103T




* Click for Larger Image

Catalog Number:  GDM4103T
Description:  25HP,1760RPM,3PH,60HZ,284TZ,0956M,TEFC
Ship Weight:  322 lbs.
List Price:  $4308 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Shaft length is 1" longer than NEMA standard
Screens to protect against entry of trash, snakes and rodents
Three phase ratings meet EPAct efficiencies
Features
Engineered for high pressure grain drying and storage on both commercial and farm applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.