Gear Products | Speed Reducers | Solid Output | Ratio Multipliers | 875 RPM |

Product Overview: GCF2X02BB




* Click for Larger Image

Catalog Number:  GCF2X02BB
Description:  FX2-02-B7-140TC
Ship Weight:  28 lbs.
List Price:  $553 USD
Multiplier Symbol:  GB

View SpecificationsView Operation Manual


Features
High efficiency
Cast iron construction
Universal mounting positions
Optional base mounting
Internal compression chamber eliminates breather vent
Shipped with synthetic oil
Features
Reducer or Increaser. Combine with Right Angle units for high ratios. 4 ratios available. Interchangeable with Grove TX/TXQ series.


* The image shown is representative only. Actual product may differ in appearance from image shown.