Gear Products | AC Gear Motors | Right-Angle Solid Output | TEFC Encl | 110//115 Volt |

Product Overview: GC3329




* Click for Larger Image

Catalog Number:  GC3329
Description:  .14//.17HP | 280//335RPM | 1PH | TEFC
Ship Weight:  18 lbs.
List Price:  $701 USD
Multiplier Symbol:  DS

View Specifications


Features
Ball bearing on output for smooth torque transmission
High strength bronze gearing
Hardened and ground worm
Permanently lubricated with synthetic Mobil SHC634 oil
Internal oil expansion bladder allows for all position mounting without relocating a breather vent*
Single output shaft is 5/8" diameter
Reversible
Powered-coated enamel finish
12" leads


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
Designed for medical and laboratory equipment, printing presses, commercial broiling ovens, machine tools and other applications requiring constant speed.


* The image shown is representative only. Actual product may differ in appearance from image shown.