Gear Products | AC Gear Motors |

Product Overview: GC25190




* Click for Larger Image

Catalog Number:  GC25190
Description:  .12//.16HP | 7.1//8.4RPM | 1PH | TEFC
Ship Weight:  21 lbs.
List Price:  $881 USD
Multiplier Symbol:  DS

View Specifications


Features
Three and single-phase motor designs
Single-phase gearmotors supplied with capacitor and conduit box
High strength bronze
Ground worm first-stage and helical output stage
High performance low friction
Bidirectional motor seals
Factory lubricated for life
No maintenance required
Completely sealed from the environment
Features
General purpose fixed speed including conveyors, material handling equipment and packaging machinery.


* The image shown is representative only. Actual product may differ in appearance from image shown.