Gear Products | AC Gear Motors | 100-250 RPM | Right-Angle Solid Output | TENV Encl |

Product Overview: GC24316




* Click for Larger Image

Catalog Number:  GC24316
Description:  1/12HP | 123//148RPM | 1PH | TENV
Ship Weight:  13 lbs.
List Price:  $540 USD
Multiplier Symbol:  DS

View Specifications


Features
Permaglide sleeve bearing on output for smooth torque transmission
Permanently lubricated for life with Mobil SHC634 oil
Internal oil expansion bladder allows for all position mounting without relocating a breather vent *
Double output shaft is 1/2" diameter
Reversible
Powered-coated enamel finish
12" leads
conduit box kit BKP2400 sold separately


* Vertical motor below the gearhead is not recommended. Avoiding this position will provide greater protection against oil leakage back into the motor. Contact Baldor if this position cannot be avoided.


Features
General purpose fixed speed including conveyors, material handling equipment and packaging machinery.


* The image shown is representative only. Actual product may differ in appearance from image shown.