AC Motors | Farm Duty | 230 Volt | TEFC Encl | 215T |

Product Overview: FDL3712TM




* Click for Larger Image

Catalog Number:  FDL3712TM
Description:  10HP,1725RPM,1PH,60HZ,215T,3750LC,TEFC,F
Ship Weight:  160 lbs.
List Price:  $2119 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings, lubricated with high temperature moisture-resistant grease
Condensation drains
Gasketed cast conduit boxed
Farm duty epoxy paint for protection from harsh environments
1.00 Service Factor
Features
Wide variety of agri-duty and industrial applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.