AC Motors | Farm Duty | 230 Volt |

Product Overview: FDL3619TM


 * Click for Larger Image
|
 |
 |
Catalog Number: |
FDL3619TM |
| Description: |
3HP,1725RPM,1PH,60HZ,184T,3634LC,TEFC,F1 |
| Ship Weight: |
82 lbs. |
| List Price: |
$1130
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Ball bearings, lubricated with high temperature moisture-resistant grease |
 |
|
Condensation drains |
 |
|
Gasketed cast conduit boxed |
 |
|
Farm duty epoxy paint for protection from harsh environments |
 |
|
1.00 Service Factor |
|
 |
 |
 |
Wide variety of agri-duty and industrial applications. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|