AC Motors | Farm Duty | 230 Volt | 1400-1800 RPM |

Product Overview: FDL3612TM




* Click for Larger Image

Catalog Number:  FDL3612TM
Description:  5HP,1725RPM,1PH,60HZ,184T,3646LC,TEFC,F1
Ship Weight:  100 lbs.
List Price:  $1479 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings, lubricated with high temperature moisture-resistant grease
Condensation drains
Gasketed cast conduit boxed
Farm duty epoxy paint for protection from harsh environments
1.00 Service Factor
Features
Wide variety of agri-duty and industrial applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.