AC Motors | Farm Duty | 1400-1800 RPM | 230 Volt | TEFC Encl | 56HZ |

Product Overview: FDL3516TM




* Click for Larger Image

Catalog Number:  FDL3516TM
Description:  2HP,1725RPM,1PH,60HZ,56HZ,3535LC,TEFC,F1
Ship Weight:  51 lbs.
List Price:  $1052 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Ball bearings, lubricated with high temperature moisture-resistant grease
Condensation drains
Gasketed cast conduit boxed
Farm duty epoxy paint for protection from harsh environments
1.00 Service Factor
Features
Wide variety of agri-duty and industrial applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.