AC Motors | Washdown | 1400-1800 RPM | 145T |

Product Overview: EWDM3554T




* Click for Larger Image

Catalog Number:  EWDM3554T
Description:  1.5HP,1755RPM,3PH,60HZ,145T,3533M,TENV,F
Ship Weight:  50 lbs.
List Price:  $1019 USD
Multiplier Symbol:  WD

View SpecificationsView Operation Manual


Features
Moisture sealant on bolt heads, between frame and endplates
Neoprene gaskets
Double sealed bearings
Forshedaź running contact v-ring slinger
Stainless steel shaft
Electrostatically applied epoxy finish
Class F insulation
Tropicalized
Features
Food processing and other applications where motor is regularly exposed to high pressure wash down.


* The image shown is representative only. Actual product may differ in appearance from image shown.