AC Motors | IEC Frame | D90LD |

Product Overview: EMVM5750D-5




* Click for Larger Image

Catalog Number:  EMVM5750D-5
Description:  1.5KW-2HP/1725RPM/575V/IEC D90LD
Ship Weight:  40 lbs.
List Price:  $877 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
IP55 weather proof enclosure
Aluminum frame construction
Conforms to IEC60072-1 and IEC60034-1
CSA and CSAus #1282269 (LR112981)
Features
Replacement motors for equipment made in Europe requiring IEC metric frame mounting.


* The image shown is representative only. Actual product may differ in appearance from image shown.