AC Motors | IEC Frame | 208-230/460 Volt | TEFC Encl |

Product Overview: EMM4103


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EMM4103 |
| Description: |
18.5KW,1760RPM,3PH,60HZ,D180M,1050M,TEFC |
| Ship Weight: |
422 lbs. |
| List Price: |
$3544
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Conduit box mounted F-2 |
 |
|
IEC-Standard |
 |
|
Rigid Base |
|
 |
 |
 |
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B3 base mount replacements. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|