AC Motors | IEC Frame | TEFC Encl | 2800-3600 RPM | D132S | Three Phase | 208-230/460 Volt |

Product Overview: EMM3711




* Click for Larger Image

Catalog Number:  EMM3711
Description:  7.5KW,3490RPM,3PH,60HZ,D132S,3729M,TEFC
Ship Weight:  142 lbs.
List Price:  $1412 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Conduit box mounted F-2
IEC-Standard
Rigid Base
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B3 base mount replacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.