AC Motors | IEC Frame | 208-230/460 Volt |

Product Overview: EMM3554




* Click for Larger Image

Catalog Number:  EMM3554
Description:  1.1KW,1760RPM,3PH,60HZ,D90S,3526M,TEFC,B
Ship Weight:  44 lbs.
List Price:  $767 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Conduit box mounted F-2
IEC-Standard
Rigid Base
Features
Pumps, fans conveyors, machine tools, gear reducers and other applications requiring IEC Metric B3 base mount replacements.


* The image shown is representative only. Actual product may differ in appearance from image shown.