|
 |
 |
 AC Motors | Severe Duty | 230/460 Volt | 1400-1800 RPM |

Product Overview: EM8004T


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM8004T |
| Description: |
1.5HP,1765RPM,3PH,60HZ,145T,0526M,TEFC,F |
| Ship Weight: |
62 lbs. |
| List Price: |
$1186
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
All Dirty Duty motors have 416 stainless steel shafts |
 |
|
All ratings meet 50°C ambient at 1.0 Service Factor and weatherproof requirements for IEEE 45 and USCG 259 marine duty (below deck duty only) |
|
 |
 |
 |
Designed with a 416 stainless steel shaft for applications requiring additional protection from corrosive environments. Typical applications include petro-chemical plants, mines, foundries, pulp and paper plants, waste management facilities, chemical plants, tropical climates and other processing industry applications requiring protection against corrosion caused by severe environmental operating conditions.
|
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|