AC Motors | Explosion Proof | XPFC Encl | 2800-3600 RPM | 230/460 Volt |

Product Overview: EM7572T-I


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM7572T-I |
| Description: |
5HP,3505RPM,3PH,60HZ,L184T,TEFC,FOOT, |
| Ship Weight: |
146 lbs. |
| List Price: |
$2072
USD |
| Multiplier Symbol: |
SD |
|
 |
 |
|
Designed with Super-E NEMA Premium efficiency |
 |
|
Severe Duty XEX features |
 |
|
1.15 service factor |
 |
|
UL and CSA approved for Class I, Group D, Class 2, Group E, F and G, T3C |
|
 |
 |
 |
Harsh industrial environments that contain hazardous gas and vapor, dust, fibers, filings or other material that may have explosive properties.
Caution: This explosion-proof motor design is not suitable for use with adjustable speed drives. An inverter duty explosion-proof motor must be used. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|