AC Motors | General Purpose | Three Phase | 364T | 230/460 Volt | TEFC Encl |

Product Overview: EM4308T




* Click for Larger Image

Catalog Number:  EM4308T
Description:  40HP,1185RPM,3PH,60HZ,364T,1468M,TEFC,F1
Ship Weight:  908 lbs.
List Price:  $8414 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Ball bearings
Suitable for mounting any position
Heavy gauge steel and cast iron frames
Features
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available.


* The image shown is representative only. Actual product may differ in appearance from image shown.