AC Motors | 200 & 575 Volt | 215T |

Product Overview: EM3774T-5


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM3774T-5 |
| Description: |
10HP,1760RPM,3PH,60HZ,215T,0748M,TEFC,F1 |
| Ship Weight: |
231 lbs. |
| List Price: |
$1687
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where 575 volt three phase power is available. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|