|
 |
 |
 AC Motors | HVAC | TEFC Encl | 145T | 208-230/460 Volt |

Product Overview: EM3558T-G


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM3558T-G |
| Description: |
2HP,1755RPM,3PH,60HZ,145T,3530M,TEFC,F1 |
| Ship Weight: |
48 lbs. |
| List Price: |
$893
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Class H insulated with AEGIS shaft grounding ring installed internally |
 |
|
Regreasable ball bearings |
 |
|
Dynamically balanced rotors for reduced vibration and quiet operation |
 |
|
Suitable for mounting in any position |
 |
|
Meet or exceed NEMA Premium efficiencies |
 |
|
Inverter Ready |
 |
|
3 year warranty |
|
 |
 |
 |
Heating, ventilation and air conditioning blower and fan motors, pump motors, and other general purpose applications using an adjustable speed drive. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|