AC Motors | Premium Efficient | Three Phase | 1400-1800 RPM | 208-230/460 Volt |

Product Overview: EM3546


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM3546 |
| Description: |
1HP,1760RPM,3PH,60HZ,56,3519M,TEFC,F1,N |
| Ship Weight: |
38 lbs. |
| List Price: |
$738
USD |
| Multiplier Symbol: |
LS |
|
 |
 |
|
Ball bearings |
 |
|
Suitable for mounting any position |
 |
|
Heavy gauge steel and cast iron frames |
|
 |
 |
 |
Pumps, compressors, fans, conveyors, machine tools and other applications where three phase power is available. |
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|