AC Motors | General Purpose | 230/460 Volt | Three Phase | OPSB Encl | 184T |

Product Overview: EM3218T




* Click for Larger Image

Catalog Number:  EM3218T
Description:  5HP,1760RPM,3PH,60HZ,184T,3640M,OPSB,F1
Ship Weight:  82 lbs.
List Price:  $940 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Heavy duty frames
Ball bearings
Moisture resistant ISRŪ (Inverter Spike Resistant) copper windings
Low-loss electrical lamination grade steel
Three year warranty.
Features
Typical applications include operations where continuous or frequent duty is required. Super-E Motors are designed to conserve energy over extended time periods. Inverter rated per NEMA MG1 Part 31.4.4.2. Suitable for variable torque applications and 20:1 constant torque speed range with properly sized and adjusted variable frequency drives.


* The image shown is representative only. Actual product may differ in appearance from image shown.