AC Motors | Premium Efficient | 230/460 Volt | OPEN Encl |

Product Overview: EM3211TA




* Click for Larger Image

Catalog Number:  EM3211TA
Description:  3HP,1755RPM,3PH,60HZ,182T,3631M,OPSB,F1
Ship Weight:  71 lbs.
List Price:  $967 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy duty frames
Ball bearings
Moisture resistant ISRŪ (Inverter Spike Resistant) copper windings
Low-loss electrical lamination grade steel
Three year warranty.
Features
Typical applications include operations where continuous or frequent duty is required. Super-E Motors are designed to conserve energy over extended time periods. Inverter rated per NEMA MG1 Part 31.4.4.2. Suitable for variable torque applications and 20:1 constant torque speed range with properly sized and adjusted variable frequency drives.


* The image shown is representative only. Actual product may differ in appearance from image shown.