|
 |
 |
 AC Motors | HVAC | 230/460 Volt | 1400-1800 RPM | OPEN Encl | 145T |

Product Overview: EM3157T-G


 * Click for Larger Image
|
 |
 |
Catalog Number: |
EM3157T-G |
| Description: |
2HP,1750RPM,3PH,60HZ,145T,3525M,OPSB,F1 |
| Ship Weight: |
40 lbs. |
| List Price: |
$929
USD |
| Multiplier Symbol: |
L1 |
|
 |
 |
|
Class H insulated with AEGIS shaft grounding ring installed internally |
 |
|
Regreasable ball bearings |
 |
|
Dynamically balanced rotors for reduced vibration and quiet operation |
 |
|
Suitable for mounting in any position |
 |
|
Meet or exceed NEMA Premium efficiencies |
 |
|
Inverter Ready |
 |
|
3 year warranty |
|
 |
 |
 |
Heating, ventilation and air conditioning blower and fan motors, pump motors, and other general purpose applications using an adjustable speed drive. |
|
|
|
* The image shown is representative only. Actual product may differ in appearance from image shown.
|
|
|