AC Motors | Premium Efficient | 256T | 2800-3600 RPM |

Product Overview: EM2516T-8




* Click for Larger Image

Catalog Number:  EM2516T-8
Description:  25HP,3515RPM,3PH,60HZ,256T,3938M,OPSB,F1
Ship Weight:  242 lbs.
List Price:  $2957 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
1.15 Service Factor
Positively locked drive end bearing on 254T and larger
Ball bearings
Dynamically balanced rotors
Features
Pumps, fans, compressors, blowers, machine tools, conveyors and many other applications requiring 200 volt power.


* The image shown is representative only. Actual product may differ in appearance from image shown.