AC Motors | 200 & 575 Volt | 254T | 1400-1800 RPM | OPSB Encl |

Product Overview: EM2513T-5




* Click for Larger Image

Catalog Number:  EM2513T-5
Description:  15HP,1765RPM,3PH,60HZ,254T,3938M,OPSB,F1
Ship Weight:  273 lbs.
List Price:  $2367 USD
Multiplier Symbol:  LS

View SpecificationsView Operation Manual


Features
Ball bearings
Suitable for mounting any position
Heavy gauge steel and cast iron frames
Features
Pumps, compressors, fans, conveyors, machine tools and other applications where 575 volt three phase power is available.


* The image shown is representative only. Actual product may differ in appearance from image shown.