AC Motors | HVAC | 230/460 Volt | Three Phase | 254T |

Product Overview: EM2333T-G




* Click for Larger Image

Catalog Number:  EM2333T-G
Description:  15HP,1765RPM,3PH,60HZ,254T,0936M,TEFC,F1
Ship Weight:  255 lbs.
List Price:  $2561 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Class H insulated with AEGIS shaft grounding ring installed internally
Regreasable ball bearings
Dynamically balanced rotors for reduced vibration and quiet operation
Suitable for mounting in any position
Meet or exceed NEMA Premium efficiencies
Inverter Ready
3 year warranty
Features
Heating, ventilation and air conditioning blower and fan motors, pump motors, and other general purpose applications using an adjustable speed drive.


* The image shown is representative only. Actual product may differ in appearance from image shown.