AC Motors | IEC Frame | 400 Volt | 2800-3600 RPM | TEFC Encl | D160M |

Product Overview: EM16112-58




* Click for Larger Image

Catalog Number:  EM16112-58
Description:  11KW,2920RPM,3PH,50HZ,D160M,0940M,TEFC,F
Ship Weight:  282 lbs.
List Price:  $2763 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Suitable for mounting in any position
Cast iron frame, endplates conduit box and fan cover
Metric hardware and terminal strip in conduit box
Re-greasing provisions and thermistors on 11kW (D160 frame) and larger
IP55 protection
Wye-delta connection
ISRŪ (Inverter Spike Resistant) magnet wire
UL, CSA and CE compliant
Features
Pumps, compressors, fans, conveyors and other general purpose three phase applications.


* The image shown is representative only. Actual product may differ in appearance from image shown.