AC Motors | Premium Efficient | Single Phase | TEFC Encl | 2800-3600 RPM |

Product Overview: EL3608T




* Click for Larger Image

Catalog Number:  EL3608T
Description:  5HP,3450RPM,1PH,60HZ,184T,3640LC,TEFC,F1
Ship Weight:  93 lbs.
List Price:  $1533 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Ball bearings
ISRŪ (Inverter Spike Resistant)copper windings
Low-loss electrical grade laminations steel
Three year warranty
Features
Typical applications include operations where continuous or frequent duty is required. Super-E single phase motors are designed to conserve energy over extended time periods.


* The image shown is representative only. Actual product may differ in appearance from image shown.