AC Motors | Premium Efficient | 1400-1800 RPM | 145T |

Product Overview: EL3514T




* Click for Larger Image

Catalog Number:  EL3514T
Description:  1.5HP,1760RPM,1PH,60HZ,145T,3540LC,TEFC
Ship Weight:  59 lbs.
List Price:  $871 USD
Multiplier Symbol:  L1

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Ball bearings
ISRŪ (Inverter Spike Resistant)copper windings
Low-loss electrical grade laminations steel
Three year warranty
Features
Typical applications include operations where continuous or frequent duty is required. Super-E single phase motors are designed to conserve energy over extended time periods.


* The image shown is representative only. Actual product may differ in appearance from image shown.