AC Motors | Premium Efficient | 115/208-230 Volt |

Product Overview: EL1309




* Click for Larger Image

Catalog Number:  EL1309
Description:  1HP,3450RPM,1PH,60HZ,56,3428LC,OPEN,F1,N
Ship Weight:  32 lbs.
List Price:  $470 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Ball bearings
ISRŪ (Inverter Spike Resistant)copper windings
Low-loss electrical grade laminations steel
Three year warranty
Features
Typical applications include operations where continuous or frequent duty is required. Super-E single phase motors are designed to conserve energy over extended time periods.


* The image shown is representative only. Actual product may differ in appearance from image shown.