AC Motors | Premium Efficient | 115/230 Volt | Single Phase | 56 | OPEN Encl |

Product Overview: EL1303




* Click for Larger Image

Catalog Number:  EL1303
Description:  .5HP,3450RPM,1PH,60HZ,56,3413LC,OPEN,F1
Ship Weight:  23 lbs.
List Price:  $367 USD
Multiplier Symbol:  K

View SpecificationsView Operation Manual


Features
Heavy gauge steel frames
Ball bearings
ISRŪ (Inverter Spike Resistant)copper windings
Low-loss electrical grade laminations steel
Three year warranty
Features
Typical applications include operations where continuous or frequent duty is required. Super-E single phase motors are designed to conserve energy over extended time periods.


* The image shown is representative only. Actual product may differ in appearance from image shown.